2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RS60-005-L2

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Gearhead Series
C1
Frame Size
C2
Ratio
C3
Backlash
C4
Mounting Kit
C11
A Square Flange
A
B Bolt Hole
B
C Bolt Circle
C
D Pilot Diameter
D
E Output Shaft Diameter
E
F Output Shaft Length
F
G Pilot Thickness
G
H Flange Thickness
H
I Recess Length
I
J Housing Recess
J
K Distance to Output Centerline
K
1
RS60-005-L2
RS/RX Series
RS
60
005
L2 - Low
No Mounting Kit
62 mm (2.441 in)
5.5 mm (0.217 in)
70 mm (2.756 in)
50 mm (1.969 in)
16 mm (0.630 in)
40 mm (1.575 in)
11 mm (0.433 in)
8 mm (0.315 in)
24.5 mm (0.965 in)
5 mm (0.197 in)
93.7 mm (3.689 in)
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextGeneration II Stealth Gearhead "Right-Angle"
Siste endring14.12.2020 06:59:19
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties